M42 to M160 x 6 hexagon head bolts

Standard DIN 931-2
Description Hexagon head bolt DIN 931 - M68 x 380 - St
Part number DIN 931 - d M68 x l 380 - St
Material Steel
Omniclass number 23.13.23.11.13.19
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Nominal ØPitch (mm)Head height (mm)Length (mm)Wrench size (mm)
M424.52613065
M424.52614065
M424.52615065
M424.52616065
M424.52617065
M424.52618065
M424.52619065
M424.52620065
M424.52622065
M424.52624065
Product grade