M-Fibre LED Module 3 Watt, white

Manufacturer MENTOR
Description M-Fibre LED-Module
Manufacturer Part Number 1330.0004
Product Page https://www.mentor.de.com/bauelemente/en/product/en-1330-0004/
Type M-Fibre LED-Module
LED-color White
Length (mm) 104.28
Width (mm) 38
Height (mm) 20.2
Mounting screws
LED-current (mA) 350
Material plastic
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Dokumentacja

Skontaktuj się z dostawcą

MENTOR

MENTOR

We are specialists for integrated lighting solutions and HMI components from electronics, optoelectronics and mechanics. Big brands and hidden champions all over the world trust our know-how. With modern technology, we support them in realizing innovative products. What can we do for you?

Google Map