CertaDrive 60W 300mA 200V 230V

Linear Office LED Drivers

Manufacturer Philips Lighting UK
Description CertaDrive 60W 300mA 200V 230V
Part Number EOC 871869647765600
12NC 9290 009 70006
IP rating IP20
Rated input voltage (Vac) 230
Rated input current (A) 0.3 (rated output power, rated input voltage)
Rated input power (W) 66 (rated output power, rated input voltage)
Power factor 0.9 (rated output power, rated input voltage)
Efficiency (%) ≥ 93 (rated output power, rated input voltage)
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Part Number EOC12NCDescriptionIP ratingRated input voltage (Vac)Rated input current (A)Rated input power (W)Power factorEfficiency (%)
8718696477656009290 009 70006CertaDrive 60W 300mA 200V 230VIP202300.3 (rated output power, rated input voltage)66 (rated output power, rated input voltage)0.9 (rated output power, rated input voltage)≥ 93 (rated output power, rated input voltage)

Opis produktu

The CertaDrive LED drivers are designed to fulfill the market need for essential lighting. The CertaDrive LED drivers offer basic specifications such as specific current and voltage settings, optimal to operate CertaFlux LED modules. Life time of the driver is set at 50,000 hours. Philips will extend the portfolio of CertaDrive LED drivers to match high volume CertaFlux LED line propositions as well as high volume opportunities of other LED board manufactures.

Skontaktuj się z dostawcą

Philips Lighting UK

Philips Lighting UK

Philips is one of the world’s most trusted lighting brands. Since 1891, Philips has been synonymous with high-quality, reliable, innovative technology that improve people’s lives.

Google Map