ClearPath Integrated Brushless DC Servo Motor, NEMA 34, MCPV (position w/built-in controller), 347.8 Watts Cont., 916.5 Watts Peak, 12800 QC encoder, 1800 RPM, UL/CE Compliance

Integrated Brushless Servo Motor

Manufacturer Teknic, Inc.
Description ClearPath Integrated Brushless DC Servo Motor, NEMA 34, MCPV (position w/built-in controller), 347.8 Watts Cont., 916.5 Watts Peak, 12800 QC encoder, 1800 RPM, UL/CE Compliance
Part Number CPM-MCPV-3441P-RLN
E-Shop link https://www.teknic.com/model-info/CPM-MCPV-3441P-RLN
Frame Size NEMA 34
Length (inches) 5.38
Weight (lbs) 7.25
Shaft Dia. (in) 0.5
Input Type DC
Peak Torque (oz-in) 922
Cont. Torque (oz-in) 277
Peak Power (W) 917
Peak Power (hp) 1.23
Cont. Power (W) 348
Cont. Power (hp) 0.47
Encoder Resolution (QC/rev) 12800
Peak Speed (RPM) 1800
Modele CAD
Kup
Upewnij się, że program został zainstalowany.

Wybór produktu

Dokumentacja

Skontaktuj się z dostawcą

Teknic, Inc.

Teknic, Inc.

Founded in 1985, Teknic manufactures a wide range of servo motion control components. Our products include integrated servo systems, brushless servo motors, servo drives, motion controllers, and power supplies. Teknic designs and builds products in the USA (Victor, New York) and provides factory-direct support to Original Equipment Manufacturers (OEMs). Contact Teknic at 585-784-7454 to speak directly with a knowledgeable engineer or leave a message online at https://www.teknic.com/contact/.

Google Map