Basic mechanical link - Ball joint connection

Manufacturer TraceParts
Description Ball joint connection
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Solvable shape

Opis produktu

The objective is to provide a very concrete volume representation of the pivot link. In an essentially educational purpose.

Setting the example made:

  • Material: ABS;
    -% Filler: variable from 10% to 100% depending on the desired strength;
  • Number of peripheral layers: variable from 1 to 5 according to the desired strength;
  • Height of the pass: according to desired strength and precision; the more passes will be fine, the better will be the accuracy and piece of resistance; by cons plus the pass is fine, more time to print increases.
  • Print speed recommended: 35 mm / s for a durable piece 100% full; more speed increases the more risk of vibration and accuracy is not as good but the print time is shorter; by against the faster the speed, the lower the accuracy is good and there is less risk of failure (off of the room, defusing the contribution of the wire to a printer using this technology) but the print time increases.

Skontaktuj się z dostawcą

TraceParts

TraceParts

Product Content Everywhere

Google Map