O-Ring Dynamic Application Internal Sealing (Rod)

Manufacturer Trelleborg Sealing Solutions
Description Basic Seals
Part number OR1500400-A7
Selection O-Ring Dynamic Application Internal Sealing (Rod)
Modele CAD
Upewnij się, że program został zainstalowany.

Wybór produktu

Choice according
Part no.
Rod-Ø d5 f7 (mm)
4
Groove-Ø d6 H9 (mm)
6.5
Groove width b1 ± 0.25 (mm)
2
O-Ring Dimensions (d1xd2)
4.00 x 1.50
O-Ring Material
Pressure (MPa)
Order Number
OR1500400-A7

Skontaktuj się z dostawcą

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions

Trelleborg Sealing Solutions is a leading worldwide supplier, developer and manufacturer of industrial seals, including O-Rings, Hydraulic and Pneumatic Seals, Mechanical Face Seals and Rotary and Static Sealing Systems

Google Map