Series 1500 - Slide bearing conveyor roller - PVC tube with slide bearing bushing

Manufacturer INTERROLL
Description Series 1500 - Slide bearing conveyor roller - PVC tube with slide bearing bushing - Ø30x1.8, length :100 mm, shaft :Ø6
Maximum static load 50 N
Omniclass number 23.23.17.15.11.13
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Length (RL) (mm)

Descrição do produto

Application area

Non-driven container conveyor systems where the roller is generally used for conveying packaged or unpackaged food products. Since high levels of cleanliness requirements are met, the roller can be used in moist areas and a wet cleaning can be performed.

Long service life

Smooth-running, wear-resistant slide bearings, which do not allow any grease to be washed out, are installed in series 1500. In addition, the use of shaft pins made of stainless steel ensures a high corrosion resistance. Pressed-in bearing housings prevent foreign bodies from penetrating into the inside of the roller.

Easy cleaning

Contaminations can be removed with commercial cleaning agents. For particular thorough cleaning, the roller can easily be removed and reinstalled.

Simple installation

Slide bearing bushings allow engaging in a side profile with a maximum wall thickness of 2.5 mm and hexagon holes (does not apply to series 1520).

Robust construction

For axial fixation of the bearing housing, the bearing assemblies for PVC tubes are secured with an internal press-in edge in addition to the press fit.

Documentação

Contacte o fornecedor

INTERROLL

INTERROLL

Manufacturer of key products for unit load handling systems, internal logistics and automation

Google Map