Accessories, Connection cables S8 (A-F), 3-pole - right-angle (B, C, D)

Manufacturer CONTRINEX
Description Accessories, Connection cables S8 (A-F), 3-pole - right-angle (B, C, D)
Part number S08-3FVW-020
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Order numberSizeNumber of polesType of switchTypeCablePolarityLEDExecution
S08-3FVW-020S83N.O./N.C.4PVC 2m------A
S08-3FUW-020S83N.O./N.C.7PUR 2m------A
S08-3FUW-020-904S83N.O./N.C.6PUR 2mNPNyellow/greenC
S08-3FUW-020-905S83N.O./N.C.6PUR 2mPNPyellow/greenD

Contacte o fornecedor

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map