0.5mm Pitch, 3.7mm Height, Incomplete Mating and Dust Prevention

Manufacturer Hirose Electric Co., Ltd.
Description 0.5mm Pitch, 3.7mm Height, Incomplete Mating and Dust Prevention - FH50 - FH50-50S-0.5SH - CL0580-4001-4-00
Part Number FH50-50S-0.5SH
Cable Assembly No
ZIF/Non-ZIF/LIF ZIF
Connector Height 3,7
Connector Length 35,5
Connector Width 8,3
Contact Resistance 100
Recommended Wire Type FPC,FFC
Connector Class FPC/FFC
Connector Type Receptacle
Contact Pitch 0,5
HRS No. CL0580-4001-4-00
Mass 1,43
Mating/Unmating Cycles 20
Minimum Order Quantity 1000
Number of Positions 50
Operating Temperature (Max.) 85
Operating Temperature (Min.) -55
Contact Plating Gold
Packaging Type Reel
Mounting Pitch 0,5
RoHS Handled
Series Name FH50
Rated Current 0,5
Rated Voltage (AC) 50
Rated Voltage (DC) 50
Solder Wicking Prevention Yes
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Contacte o fornecedor

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map