B1.520 Block cylinders for stroke end control - double acting - max. operating pressure 500 bar

Manufacturer ROEMHELD
Description Block cylinder, double acting for stroke end control piston Ø 16 mm, stroke 16 mm manifold-mounting connection K, seals FKM 2 cross holes max. 500 bar, as per data sheet B1.520
Part Number 1531130K
Modelos CAD

Seleção de produtos

Part NumberDescriptionCADSachnummerBaureihe#KatalogBlattTypFunktionsweisePositionsabfrageStroke end cushioningGehäusematerialKolbendurchmesser (mm)Stangendurchmesser (mm)Hub (mm)max Druckkraft (kN)max Zugkraft (kN)max Betriebsdruck (bar)DichtungenBetriebstemperatur (°C)hydraulische AnschlüsseFixationKeywayPiston rod endZentrierbundVerdrehsicherungStainlessGelenklager
1531136Block cylinder, double acting for stroke end control piston Ø 16 mm, stroke 16 mm connection pipe thread G1/4, seals FKM 2 cross holes and 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531136B1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161016106,1500FKM-20...+200RohrgewindeQuerbohrungen + 4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1531130KBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 16 mm manifold-mounting connection K, seals FKM 2 cross holes max. 500 bar, as per data sheet B1.520CAD1531130KB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161016106,1500FKM-20...+200O-Ring-Flanschanschluss KQuerbohrungenohneInnengewinde M6ohneohneneinohne
1531136BBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 16 mm manifold-mounting connection B, seals FKM 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531136BB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161016106,1500FKM-20...+200O-Ring-Flanschanschluss B4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1531166Block cylinder, double acting for stroke end control piston Ø 16 mm, stroke 50 mm connection pipe thread G1/4, seals FKM 2 cross holes and 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531166B1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161050106,1500FKM-20...+200RohrgewindeQuerbohrungen + 4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1531160LBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 50 mm manifold-mounting connection L, seals FKM 4 cross holes max. 500 bar, as per data sheet B1.520CAD1531160LB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161050106,1500FKM-20...+200O-Ring-Flanschanschluss LQuerbohrungenohneInnengewinde M6ohneohneneinohne
1531166BBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 50 mm manifold-mounting connection B, seals FKM 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531166BB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl161050106,1500FKM-20...+200O-Ring-Flanschanschluss B4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1531196Block cylinder, double acting for stroke end control piston Ø 16 mm, stroke 100 mm connection pipe thread G1/4, seals FKM 2 cross holes and 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531196B1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl1610100106,1500FKM-20...+200RohrgewindeQuerbohrungen + 4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1531190LBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 100 mm manifold-mounting connection L, seals FKM 4 cross holes max. 500 bar, as per data sheet B1.520CAD1531190LB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl1610100106,1500FKM-20...+200O-Ring-Flanschanschluss LQuerbohrungenohneInnengewinde M6ohneohneneinohne
1531196BBlock cylinder, double acting for stroke end control piston Ø 16 mm, stroke 100 mm manifold-mounting connection B, seals FKM 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1531196BB1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl1610100106,1500FKM-20...+200O-Ring-Flanschanschluss B4 LängsbohrungenohneInnengewinde M6ohneohneneinohne
1533136Block cylinder, double acting for stroke end control piston Ø 25 mm, stroke 20 mm connection pipe thread G1/4, seals FKM 2 cross holes and 4 longitudinal holes max. 500 bar, as per data sheet B1.520CAD1533136B1.520B1520Blockzylinderdoppelt wirkendZubehör: Hochdruckfeste SensorenohneStahl25162024,514,5500FKM-20...+200RohrgewindeQuerbohrungen + 4 LängsbohrungenohneInnengewinde M10ohneohneneinohne

Contacte o fornecedor

ROEMHELD

ROEMHELD

Manufacturer of hydraulic elements and systems for production engineering

Google Map