Display housing, Display housing DG1

Operating unit with modern touch screen HMI solution for operating or monitoring e.g. machines or systems

Manufacturer Rohde AG
Description Display housing, Display housing DG1
Part number DG1-020.I0A1O7.090.11
Material and surface Housing made of aluminium AlMgSi 0.5, blasted and natural-coloured or black anodised.
Function In the basic version with 7 digital outputs and 1–2 digital / 1–2 analogue inputs. The outputs can be used for e.g. push-button signals and the inputs for e.g. status displays.
Connection Plug 12-pole.
Note Can also be operated with gloves. Other connection options or housing colours on request.
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Documentação

Contacte o fornecedor

Rohde AG

Rohde AG

Leading industrial enterprise for surface treatment techniques and production of handles

Google Map