HEGOA hexapod

Compact dynamic hexapod

Manufacturer Symetrie
Description HEGOA hexapod
Manufacturer Part Number HEGOA
Travel range Tx, Ty (mm) ± 100
Travel range Tz (mm) ± 50
Travel range Rx, Ry (deg) ± 23
Travel range Rz (deg) ± 30
Speed Tx, Ty, Tz (mm/s) ± 200
Speed Rx, Ry, Rz (°/s) ± 50
Acceleration Tx, Ty, Tz (mm/s²) ± 800
Acceleration Rx, Ry, Rz (°/s²) ± 200
Payload capacity - vertical orientation (kg) 50
Motor type Brushless motor with absolute encoder
Operating temperature range (°C) + 10 to + 40
Mobile platform size (mm) Ø 322
Height in middle position (mm) ~1 420
Mass (g) 30
Cable length (m) 5
Interface Ethernet
Modelos CAD
Certifique-se de que o software foi instalado.

Seleção de produtos

Descrição do produto

HEGOA hexapod is a compact motion generator.
Because of its small size (42 cm) and its small weight, this dynamic hexapod is the easiest to install and use compared to the other hexapods in our range.
Moreover, it is more affordable than our larger hexapods.
HEGOA has a load capacity of 50 kg.
This hexapod is ideal for dynamic applications in industrial fields with many examples of applications: in the naval field (swell simulation, sloshing, wave basins), aerospace, automotive (sensors for autonomous vehicles, AdBlue tank tests) or for optronics (stabilization tests of electro-optical systems).
This hexapod can also be used in research laboratories or for medical applications (neurology, kinesiology).

Documentação

Contacte o fornecedor

Symetrie

Symetrie

Symetrie designs and realizes high precision positioning & motion systems. Symetrie is a specialist of the hexapod technology, parallel kinematics structure with 6 degrees of freedom.

Google Map