Indoor Flooring - Microtopping Series

Manufacturer Idealwork S.r.l.
Description Ideal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface including concrete, steel and wood.
Part Number Pavimento interno - Serie Microtopping
Omniclass number 23.13.35.21
образцами САПР
Убедитесь, что эта программа установлена

Выбор товара

Part NumberDescription
Pavimento interno - Serie MicrotoppingIdeal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface including concrete, steel and wood.

Описане продукта

Ideal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface

Свяжитесь с поставщиком

Idealwork S.r.l.

Idealwork S.r.l.

Idealwork S.r.l.

Google Map