Thread rolling screws for ISO metric screw thread - Type ME - Type Z

Standard DIN EN ISO 7046-2
Description Screw DIN EN ISO 7046-2 - ME M2 x 3 - St - Z1
Part number DIN EN ISO 7046-2 - ME M2 x 3 - St - Z1
Material St
Omniclass number 23.13.23.11.17
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Nominal ØPitch (mm)Length (mm)Head height (mm)Recess size
M20.431.20
M20.441.20
M20.451.20
M20.461.20
M20.481.20
M20.4101.20
M20.4121.20
M20.4141.20
M20.4161.20
M20.4201.20
Penetration depth
Class