Cross recessed hexagon bolts with indentation, single coil spring lock washers and plain washers assemblies

Standard GB/T 9074.13 -1988
Description Cross recessed hexagon bolt with indentation, single coil spring lock washer and plain washer assembly GB/T 9074.13 M4X8
Part number GB/T 9074.13 M4X8
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Refdl (mm)Pitch (mm)
GB/T 9074.13 M4X8M480.7
GB/T 9074.13 M4X10M4100.7
GB/T 9074.13 M4X12M4120.7
GB/T 9074.13 M4X14M4140.7
GB/T 9074.13 M4X16M4160.7
GB/T 9074.13 M4X20M4200.7
GB/T 9074.13 M4X25M4250.7
GB/T 9074.13 M4X30M4300.7
GB/T 9074.13 M4X35M4350.7
GB/T 9074.13 M5X8M580.8