Motus Table Task light

Manufacturer GLAMOX
Description Motus Table ST 800 940-927 EU
Part Number MOT028504
IP Code 20
LightFixtureMountingType FREESTANDING
LightFixturePlacingType OTHER
Nominal Frequency Range 50
Power Factor 98
Rated Voltage 100
Total Wattage 8.46
Lamp LED
Frequency 50
Frequency Max 60
Total Load 8.46
VoltageMax 240
Optic SYM
Number of Poles 1
Voltage 100
Body Material and Colour 23
Height 330
Maximum TA 25
Plug Type EU
TypeOfBallast AC/DC = alternating current/ direct current
Emit from Rectangle Width 30
Emit from Rectangle Length 79
Width 443
Lum Length 79
Length 96
Number Of Sources 1
Lamp Wattage 8
Tubes 1
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Part NumberDescriptionIP CodeTotal WattageOpticHeightTypeOfBallastEmit from Rectangle WidthEmit from Rectangle LengthWidthLum LengthLengthNumber Of SourcesLamp WattageTubes
MOT028500Motus Table BL 800 940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028617Motus Table BL 800 940-927 GB208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028502Motus Table EG 800 940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028641Motus Table EG 800 940-927 GB208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028505Motus Table MC 800 940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028644Motus Table MC 800 940-927 GB208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028503Motus Table PG 800 940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028504Motus Table ST 800 940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028643Motus Table ST 800 940-927 GB208.46SYM330AC/DC = alternating current/ direct current30794437996181
MOT028501Motus Table WH 800  940-927 EU208.46SYM330AC/DC = alternating current/ direct current30794437996181

Opis izdelka

Motus is movement
The ingenious 3-way movement lets your hand seamlessly set the head of Motus Table in the place best suited for yourself without any interruptions.

Motus Table
This versatile task light has a fixed arm with one joint in the base and one in the head.
Motus Table has a symmetric light output with a dim-to-warm functionality which gives an excellent work light or relaxing warm light when dimmed down. The design will make this task light stand out on any table or work desk.

Mounting options (accessory must be chosen for a complete task light)
Motus Table can be mounted on a table base or integrated to the table desk with a
recessed bracket. Motus Table can also be fastened to the edge of a desk with a table clamp or mounted to a wall with a wall bracket.

Inductive charge
With a Motus inductive base you have a charging place easy accessible at the base of your task light. Easy to place and grab your phone without any cables to plug in.

Obrnite se na dobavitelja

Glamox Luxonic Limited

Glamox Luxonic Limited

We offer a range of lighting brands, and provide our customers with expert advice and solutions.

Google Map