Lever clamp cylinder - JGL

Manufacturer HITOP
Description Lever clamp cylinder JGL 25
Part number JGL 25
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Bore (mm)Stroke (mm)A (mm)B (mm)C (mm)D (mm)E (mm)F (mm)G (mm)L (mm)N (mm)PR (°)S (mm)T (mm)U (mm)V (mm)WX (mm)Z (mm)
252051402842502584512.5M5x0.882785.28.67M6x1.017110
322055443450603095316Rc1/873865.28.67M6x1.017127
402561524058.56532105816Rc1/86294.56.810.57.5M8x1.2522.5137.5
503068624871.57535106619Rc1/480107.56.8118.5M8x1.2522.5153
633577756084.58538.5127622Rc1/4721216.8118.5M8x1.2522.5171
Interior magnetic ring

Obrnite se na dobavitelja

HITOP

HITOP

HITOP Industrial Holdings is a provider of Industrial Automation Solution to the Industries to fulfill the needs of quality pneumatic components, clamping solutions and automatic assembly equipment for the motion, control and manufacturing industries.

Google Map