Cross recessed countersunk (flat) head tapping screw - recess type Z - with flat end (type F)

Standard ISO 7050
Description Tapping screw ISO 7050 - ST 2,2 x 4.5 - F - Z
Part number ISO 7050 - d ST 2,2 x l 4.5 - F - Z
Material Steel
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Thread sizePitch (mm)Head height (mm)
ST 2,20.81.1
ST 2,91.11.7
ST 3,51.32.35
ST 4,21.42.6
ST 4,81.62.8
ST 5,51.83
ST 6,31.83.15
ST 82.14.65
ST 9,52.15.25
Length (mm)