Intuitive control of complex 3D movements with just one hand

SpaceMouse® Module

Intuitive control of complex 3D movements with just one hand

Manufacturer MEGATRON Elektronik GmbH & Co. KG
Description SpaceMouse® Module CANopen
Part number SpaceMouse® Module CANopen
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Part numberDescription
SpaceMouse® Module CANopenSpaceMouse® Module CANopen
SpaceMouse® ModuleSpaceMouse® Module

Opis izdelka

The optimized industrial module in a modern design for intuitive

control of 6 degrees of freedom (6 DOF) by pushing, pulling, rotating
and tilting the ergonomic handle.The SpaceMouse(r) Module is the
ideal human-machine interface for controlling 3D motion in industrial
applications - with just one hand! It is the ideal input device for
teaching robots, moving cameras, measurement systems, drones, etc. The
module covers both rotational and translational movements thanks to its
6-axis sensor. The SpaceMouse(r) module can therefore replace two
conventional joysticks in many applications, increasing the operator's
control capabilities, saving space in control panels and reducing
investment costs. Entirely new control concepts and control panels can
be realized without the need for extensive operator training.

Obrnite se na dobavitelja

MEGATRON Elektronik GmbH & Co. KG

MEGATRON Elektronik GmbH & Co. KG

MEGATRON is a specialist for mechatronic components for more than 60 years. We offer a wide range of rotary potentiometers and encoders, linear sensors, load cells, precision resistors and industrial joysticks. Since 1979, with the brand ELPAC we are the competent partner for printed circuit board components and aluminium enclosures. With our ELPAC B2B Shop we focus on service and transparency. Here you will find all technical information, prices and availability for every single item.

Google Map