Oilless bush SOB

Manufacturer SANKYO OILLESS INDUSTRY,INC.
Description Oilless bush with inner diameter 18 mm, outer diameter 24 mm and length 10 mm, SOB 18-24-10
Part number SOB 18-24-10
Inner diameter 18 mm
Outer diameter 24 mm
Length 10 mm
Operating temperature range (°C) -50 to +150
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

d (mm)
D (mm)
24
L (mm)

Dokumentacija

Obrnite se na dobavitelja

SANKYO OILLESS INDUSTRY,INC.

SANKYO OILLESS INDUSTRY,INC.

Manufacturer of Various oilless bearings, bearings for water gates, bearings and bearing plates for structures such as bridges, other special oilless machinery such as mechanical, chemical or electronic equipment.

Google Map