ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm and in accordance with CE-ROHS-REACH Directives

Manufacturer Valpes
Description ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 20Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)
Part Number ER20.X0B.G00
Star drive nut Connection 14/F03-F04-F05
Torque 20Nm
Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)
Power 15W
Operating time (90°) without load 9s
Operating time (90°) with load 12s
Modeli CAD
Prepričajte se, da je ta programska oprema nameščena.

Izbirnik izdelkov

Part NumberDescriptionStar drive nut ConnectionTorqueVoltage suppliesPowerOperating time (90°) without loadOperating time (90°) with load
ER10.X0A.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 10Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)14/F03-F04-F0510Nm100V to 240V 50/60Hz (100V to 350V DC)15W9s11s
ER10.X0B.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 10Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)14/F03-F04-F0510Nm15V to 30V 50/60Hz (12V to 48V DC)15W9s11s
ER20.X0A.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 20Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)14/F03-F04-F0520Nm100V to 240V 50/60Hz (100V to 350V DC)15W9s12s
ER20.X0B.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 20Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)14/F03-F04-F0520Nm15V to 30V 50/60Hz (12V to 48V DC)15W9s12s
ER35.X0A.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)14/F03-F04-F0535Nm100V to 240V 50/60Hz (100V to 350V DC)15W19s26s
ER35.X0B.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)14/F03-F04-F0535Nm15V to 30V 50/60Hz (12V to 48V DC)15W19s24s
ER35.90A.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22/F05-F0735Nm100V to 240V 50/60Hz (100V to 350V DC)45W6s7s
ER35.90B.G00ER PLUS - Standard range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22/F05-F0735Nm15V to 30V 50/60Hz (12V to 48V DC)45W6s7s

Dokumentacija

Obrnite se na dobavitelja

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map