Screw and washer assemblies - Hexagon head screw DIN 933 - Part 2

Standard DIN 6900-2
Description Hexagon head screw DIN 933 - M2.5 × 3 Z3 - 8.8
Part number DIN 933 - M2.5 × 3 Z3 - 8.8
Material Steel
Note Class : 8.8; Grade : A
Omniclass number 23.13.23.11.13.19
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Class
Grade
A