OPUS-Xbox

Manufacturer Nuaire
Description Heat Recovery Unit
Part Number OPUS-XBOX
Voltage 230
Nominal Motor Rating 0.12
Full Load Current 0.7
Electrical Phase 1
Maximum Ambient Temperature (°C) 40
Warranty Period 5 Years
Weatherproof or Internal Only Internal
CAD-modeller
Kontrollera att programvaran har installerats.

Produktinformation

Kontakta leverantören

NUAIRE

NUAIRE

Manufacturer and distributor of industrial, commercial, and residential fans including axial flow, smoke control, plate axials, and constant pressure.

Google Map