CT-25-10000.GB

Turbo compressor with gas bearings for air

Manufacturer Celeroton
Description Turbo compressor with gas bearings for air - CT-25-10000.GB
Manufacturer Part Number CT-25-10000.GB
Rated power 7 kW
Rated speed 150,000 rpm
Pressure ratio 2.1
Mass flow 90 g/s
Isentropic overall efficiency 64 %
Weight 8.8 kg
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Belgelendirme

Tedarikçi ile iletişim kurun

Celeroton

Celeroton

Fast, faster, Celeroton: we develop, manufacture and sell ultra-high-speed electric drive systems and turbo compressors, achieving speeds of up to 1 million revolutions per minute (rpm). We replace volume and weight with speed.

Google Map