Photoelectric Proximity Switches, Size M18W, Reflex sensor - operating distance 2000 mm, Housing Length 75, Connector S12 version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size M18W, Reflex sensor - operating distance 2000 mm, Housing Length 75, Connector S12 version
Part number LRS-1180W-302
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

TypeOrder numberSeriesSizeOperating distance (mm)Standard targetPower consumption (mA)Emitter (nm)Weight (g)Compatible connection cables
NPN dark-ON / connector S12LRS-1180W-3021180WM182000Reflector type 315LED red polarized 660 nm56G,H,K,L
PNP dark-ON / connector S12LRS-1180W-3041180WM182000Reflector type 315LED red polarized 660 nm56G,H,K,L
Nut position PM1 (mm)
Nut position PM2

Tedarikçi ile iletişim kurun

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map