MPB16 Series - 16mm Metal Pushbutton Switches

Manufacturer Dailywell Electronics
Description MPB16 Series, AL alloy, Double flat, Natural Anodized body, Round button, Terminal Type & Wire: Solder terminal - MPB16-CARE-RGB-JR-0V
Part number MPB16-CARE-RGB-JR-0V
Model no. MPB16
Rating Max: 2A / 36VDC ; Min: 0.0.5A / 12VDC.
Operation Temperature -20°C~+70°C
Thickness 8.0mm(Max.)
Terminal type Solder terminal
Terminal plating Gold flash
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Series
MPB16 Series
Body Type
Button Type
Round
Light Type
LED Color
Terminal Type and Wire
Terminal Plating
Gold flash
LED Voltage
Hardware

Belgelendirme

Tedarikçi ile iletişim kurun

Dailywell Electronics

Dailywell Electronics

Dailywell provides thousands of specifications for switches, we have our own factory, automated production line and set up a laboratory to strictly control the quality, which can achieve the short delivery time and high quality switch products. We also have professional R&D team that can customize specifications to meet customer’s requirements. Dailywell is your most trusted partner!

Google Map