UK S20, Metric Conduit Angle Box

Manufacturer Electrix International Ltd
Description UK S20, Metric Conduit Angle Box, Stainless Steel, Lid: Satin (Brushed); Base: Electropolished, Size Ø 20 mm
Manufacturer Part Number UK S20
Material Type Stainless Steel
Material Finish Lid: Satin (Brushed); Base: Electropolished
Size Ø (mm) 20
Thread Details ISO form 1.5 mm pitch
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Manufacturer Part NumberWeight (kg)Material TypeMaterial GradeMaterial FinishConduit Ø (mm)Size Ø (mm)Thread TypeFemale ThreadThread DetailsFor Conduit Ø (mm)Conduit Box Ø (mm)Gasket MaterialNumber of Lid Fixings
UK S200.34Stainless SteelLid: 316L - V4A - 1.4404; Base: 316C16FLid: Satin (Brushed); Base: Electropolished2020MetricMetricISO form 1.5 mm pitch2060.32 mm Neoprene Rubber2

Belgelendirme

Tedarikçi ile iletişim kurun

Electrix International Ltd

Electrix International Ltd

Stainless Steel Electrical Enclosures & Cable Management Systems

Google Map