Side channel blower - Version IE3WR - MS - MOR - two channels arranged parallel to each other

Manufacturer FPZ
Description Side channel blower K03 MS - MOR version IE3WR with two channels arranged parallel to each other.
Part Number K03 MS - MOR
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

CADPart Numbera (mm)b (mm)c (mm)d (mm)e (mm)f (mm)GI (mm)m (mm)n (mm)o (mm)p1 (mm)p2 (mm)q (mm)r (mm)r1 (mm)s (mm)t (mm)u (mm)v (mm)w (mm)x (mm)z (mm)
 K03 MS - MOR24126814743230205G 1" 1/4861083142205140187512.54M614018018810612
 K04 MS - MOR28531517249255225G 1" 1/210212951712221601870154M617519518812018
 K05 MS - MOR32736520054325260G 2"12015115265320230189838.54M820033028518419
 K06 MS - MOR37639320554325290G 2"125151402653342441885194M824033228519819
 K07 MS - MOR42448126982470438G 3"1551330035051225525137255M829544348118316
 K08 MS - MOR45749826982480448G 3"1551330035051225525137255M831044348118316
 K09 MS - MOR49256131596510478G 4"1821330035058630025199255M836050555621516
Kullanılabilir CAD yokK10 MS - MOR51657331596510478G 4"1821330035058630025199255M836050555621516
 K11 MS - MOR54260333291540508G 4"2001330035059630525204255M839051055622016
 K12 MS - MOR54860633291540508G 4"2001330035059930525204255M839051055622013

Ürün Açıklaması

ENERGY EFFICIENCY OF ELECTRIC MOTORS
In recent years the consumption of electricity in developed countries has increased significantly. FPZ is always on the cutting edge of technological innovation and environmental protection, and for these reasons, its Monobloc product features, as standard, high efficiency requirements with IE3 motors.

Technical Characteristics

  • Aluminum alloy construction
  • Smooth operation
  • Maintenance free

Electric Motor

  • IE3 Wide Range cURus Motors
  • IP 55 protection rating, class F insulation, suitable for operating with inverter (refer to FPZ)
  • Thermal Protector (PTO) as standard

Options

  • Special voltages (IEC 60038)
  • Surface treatments
  • Increased seal version

Supply voltage - [Tolerance on the fixed voltage value ± 10%, in range ± 5%.]

Tedarikçi ile iletişim kurun

FPZ

FPZ

FPZ is a world class manufacturer of high performance regenerative blowers that are used to move air in pressure or vacuum systems. FPZ also manufactures a wide range or blowers suitable for handling technical gases such as methane or biogas.

Google Map