Side channel blower - Version IE3WR - MD - MOR - two channels arranged sequentially

Manufacturer FPZ
Description Side channel blower K07R MD - MOR version IE3WR with two channels arranged sequentially.
Part Number K07R MD - MOR
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

ENERGY EFFICIENCY OF ELECTRIC MOTORS
In recent years the consumption of electricity in developed countries has increased significantly. FPZ is always on the cutting edge of technological innovation and environmental protection, and for these reasons, its Monobloc product features, as standard, high efficiency requirements with IE3 motors.

Technical Characteristics

  • Aluminum alloy construction
  • Smooth operation
  • Maintenance free

Electric Motor

  • IE3 Wide Range cURus Motors
  • IP 55 protection rating, class F insulation, suitable for operating with inverter (refer to FPZ)
  • Thermal Protector (PTO) as standard

Options

  • Special voltages (IEC 60038)
  • Surface treatments
  • Increased seal version

Supply voltage - [Tolerance on the fixed voltage value ± 10%, in range ± 5%.]

Tedarikçi ile iletişim kurun

FPZ

FPZ

FPZ is a world class manufacturer of high performance regenerative blowers that are used to move air in pressure or vacuum systems. FPZ also manufactures a wide range or blowers suitable for handling technical gases such as methane or biogas.

Google Map