GN 782 Ball Joints, Steel

Manufacturer GANTER
Description Ball Joints, Steel
Part Number 782-M6-KI-1
EAN 4045525942844
ECLASS 9.1 23020703
Customs fee number 84831050
RoHs Yes
Weight 0.041 kg
Type KI - Ball with internal thread
Identification No. 1 - Mounting socket with internal thread
Material ST - Steel
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Part Numberd1d2d3d4l1l2l3l4l5 +1/-0,3l6 ≈l7 ≈A/F1A/F2recommended tightening torque in Nm ≈TypeIdentification No.Material
782-M6-KS-1M 6M 6178.510811 2516.8 15715KS - Ball with threaded stud1 - Mounting socket with internal threadST - Steel
782-M6-KS-2M 6M 6178.510 11 2516.8 15715KS - Ball with threaded stud2 - Mounting socket with external threadST - Steel
782-M6-KI-1M 6M 6178.5108112025 1615715KI - Ball with internal thread1 - Mounting socket with internal threadST - Steel
782-M6-KI-2M 6M 6178.5108112025 1615715KI - Ball with internal thread2 - Mounting socket with external threadST - Steel
782-M8-KS-1M 8M 81911121012.5 29.519.5 17920KS - Ball with threaded stud1 - Mounting socket with internal threadST - Steel
782-M8-KS-2M 8M 8191112 12.5 29.519.5 17920KS - Ball with threaded stud2 - Mounting socket with external threadST - Steel
782-M8-KI-1M 8M 81911121012.52329.5 1817920KI - Ball with internal thread1 - Mounting socket with internal threadST - Steel
782-M8-KI-2M 8M 81911121012.52329.5 1817920KI - Ball with internal thread2 - Mounting socket with external threadST - Steel
782-M10-KS-1M 10M 102113151214 33.523.5 191135KS - Ball with threaded stud1 - Mounting socket with internal threadST - Steel
782-M10-KS-2M 10M 10211315 14 33.523.5 191135KS - Ball with threaded stud2 - Mounting socket with external threadST - Steel

Ürün Açıklaması

The clamping nut of the ball joints GN 782 can be set to give a required thrust on the Belleville spring washers in order to increase the resistance to the ball movement.

At the same time the Belleville spring washers act as safety washers for the screws.

Once the max. thrust to the Belleville spring washers is reached the ball arm is firmly immobilised in position over the clamping nut and screw. The maximum tightening torque specified in the table may not be exceeded.

Belgelendirme

Tedarikçi ile iletişim kurun

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map