Flange Bushes Version V Similar to DIN 1850-3 Made from Sintered Bronze for Plain Bearings

Plain bearings DIN 1850-3 Version V (Flange bush) / ready-to-install, oil-impregnated, self-lubricating and maintenance-free / sintered bronze

Manufacturer MÄDLER GmbH
Description Flanged bush similar to DIN 1850-3 form V from sintered bronze, bore 3mm, outer Ø 6mm, flange Ø 9mm, length 4mm
Part Number 62350100
Short description DIN 1850-3 - V 3 x 6 x 4
d1 - G8 [mm] 3
d2 - s8 [mm] 6
d3 - js13 [mm] 9
b1 - js13 [mm] 4
b2 - js14 [mm] 1,5
Weight [g] 0,92
Customers tariff number 84833080
ECLASS 11.0 23-05-01-91
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

Material: Sintered bronze similar SINT A50.

Self lubricating, oil coated, pressed ready-to-install and calibrated.
After press-fitting them into a rigid brearing housing with a mounting hole H7, these bearings have a bore tolerance H7.
Edges chamfered at 45°, at choice of the manufacturer.

No statement regarding the surface roughness according to DIN 3141 (prenorm) can be given due to the porous structure of the sintered metal.

Dimension r: For bores 3 - 8 mm = 0.3 mm, bores 9 - 22 mm = 0.6 mm, bores 25 - 60 mm = 0.8 mm.

Tedarikçi ile iletişim kurun

MÄDLER GmbH

MÄDLER GmbH

MÄDLER®, founded 1882, is one of the leading producer and supplier of power transmission elements and standard parts. In the MÄDLER® group, there are in Germany two plants and three sales branches. The group is doing business world wide. Power transmission elements, handles, DIN-parts, dampers, pneumatics, linear motion, roller bearings, gear boxes, geared motors, telescopic slides, adhesives and sealants. MÄDLER® is well known for its very extensive product range with best availability. A lot of sophisticated products are produced in the both own plants in Germany. Other products are made due to german quality standards. MÄDLER ®´s quality management is certificated according to DIN EN ISO 9001. In addition to our standard range, we also manufacture customised solutions according to sample or drawing, from individual parts to large series and ready-to-install assemblies - quickly and cost-effectively in the best quality. Our sales staff will advise you in case of need and will find a solution together with you. In our Webshop at www.maedler.de you find all products with prices and sign of availability. Use our CAD-drawings, our selection- and calculation-tools and the download-center. Make your online orders quick and comfortable.

Google Map