AC/DC Adaptor - External Switching Power Supply - 16.8 ~ 30W Power Adaptor with Charging Function, GC30B Series

Manufacturer MEAN WELL
Description AC/DC Adaptor- External Switching Power Supply, 16.8 ~ 30W Power Adaptor with Charging Function - GC30B-0P1J
Part number GC30B-0P1J
Voltage 4.2A
Rated power 16.8W
DC plug type P1J: Standard model 2.1x5.5x11 mm, C+, tuning fork type
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Series
16.8 ~ 30W Power Adaptor with Charging Function
Rated wattage
30W
Power socket option(s)
IEC320-C8 AC inlet
Voltage
DC plug type
Standard model, 2.1Ø x 5.5Ø x 11mm, C+, tuning fork type

Belgelendirme

Tedarikçi ile iletişim kurun

MEAN WELL

MEAN WELL

MEAN WELL is a Switching Power Supply manufacturer in Taiwan.

  • MEAN WELL ENTERPRISES CO., LTD. (Headquarters)

    MEAN WELL ENTERPRISES CO., LTD. (Headquarters)
    No.28, Wuquan 3rd Rd., Wugu Dist.
    24891 New Taipei City
    Taiwan
    www.rs-components.com

Google Map