Önizleme mevcut değil

AC/DC Adaptor - External Switching Power Supply - 18W AC-DC Reliable Green Industrial Adaptor, GST18U Series

Manufacturer MEAN WELL
Description AC/DC Open Frame Switching Power Supply, 18W AC-DC Reliable Green Industrial Adaptor - GST18U05-P1J
Part number GST18U05-P1J
Voltage 5V
Rated power 15W
DC plug type P1J: Standard model 2.1x5.5x11 mm, C+, tuning fork type
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Series
18W AC-DC Reliable Green Industrial Adaptor
Rated wattage
18W
Power socket option(s)
USA 2 pin AC plug
Voltage
DC plug type
Standard model, 2.1Ø x 5.5Ø x 11mm, C+, tuning fork type
Rated currentRated powerFrequency rangeWorking temperatureWorking humidity
3A15W47 ~ 63Hz-30 ~ +70°C20 ~ 90% RH non-condensing

Belgelendirme

Tedarikçi ile iletişim kurun

MEAN WELL

MEAN WELL

MEAN WELL is a Switching Power Supply manufacturer in Taiwan.

  • MEAN WELL ENTERPRISES CO., LTD. (Headquarters)

    MEAN WELL ENTERPRISES CO., LTD. (Headquarters)
    No.28, Wuquan 3rd Rd., Wugu Dist.
    24891 New Taipei City
    Taiwan
    www.rs-components.com

Google Map