Spherical Plain Bearing, GE30DO

Manufacturer INA (Schaeffler)
Description Spherical Plain Bearing, 30 mm Bore, 47 mm, OD
Part Number GE30DO
MI Item Number 00135112
Distributor Motion Industries
Motion Internal Description GE30DO ELGES® SPHERICAL PLAIN BEARING
E-Shop link https://motionindustries.com/products/sku/00135112
Bearing Type Radial
Bore Diameter 30 mm
Closure Type Open
Inner Ring Material Stainless Steel
Inner Ring Width 22 mm
Lubrication Type Requires Lubrication
Misalignment Angle 6 °
Operating Temperature Range -60 to +200 °C
Outer Ring Material Stainless Steel
Outer Ring Width 18 mm
Outside Diameter 47 mm
Radial Dynamic Load Capacity 62000 N
Radial Static Load Capacity 310000 N
Standards Met ISO-12 240-1
Weight 0.40 lbs
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

MI Item NumberDescriptionBearing TypeBore DiameterClosure TypeInner Ring MaterialInner Ring WidthLubrication TypeMisalignment AngleOperating Temperature RangeOuter Ring MaterialOuter Ring WidthOutside DiameterRadial Dynamic Load CapacityRadial Static Load CapacityStandards MetWeight
00135112Spherical Plain Bearing, 30 mm Bore, 47 mm, ODRadial30 mmOpenStainless Steel22 mmRequires Lubrication6 °-60 to +200 °CStainless Steel18 mm47 mm62000 N310000 NISO-12 240-10.40 lbs

Belgelendirme

Tedarikçi ile iletişim kurun

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map