CMM Micro connectors

Manufacturer NICOMATIC
Description CMM100, 1 row, Male, Straight on PCB, Latch, Number of contacts 2
Part number 101Y02L
Range From 01 to 64 contacts
Delivery period from 5 days
Famille produit CMM100
Row number 1
Configuration Straight on PCB
Gender Male
Mounting fixing Latch
Number of contacts 2
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Product family
Row number
1
Configuration
Gender
Male
Mounting fixing
Latch
Number of contacts

Ürün Açıklaması

CMM connectors are designed to meet or exceed electrical & mechanical performances of MIL-DTL-55302F and BS-9525-F0033 standards. This modular connector allows more than 20 million arrangements.

Main features:

  • Extreme modularity (HF, HP, LF contacts, from 1 to 3 rows, up to 120 pins)
  • 2mm pitch
  • Board to board, board to wire, wire to wire configurations
  • Space saving up to 60% , weight saving up to 50% compared to other existing rectangular connectors with same functionalities
  • Robustness with PPS material: no humidity absorption, oxygen free, radiation resistance, and solvent resistance
  • Temperature cycling between -60°C and + 260°C
  • Hightly resistant to vibrations and shocks
  • Various and numerous fixing hardwares
  • Leadtime from 1 week, low MOQ

Much more configurations available as standard or request, contact us.

Tedarikçi ile iletişim kurun

NICOMATIC

NICOMATIC

Konnektör çözümleri üreticisi

Google Map