Ball screw, type SU DIN single nut

Manufacturer NTN Europe
Description Ball screw, type SU DIN single nut
Part number BSC01604RSU4BT10R0-1020-0-0-0-0
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Order descriptionSizeThreadd (mm)p (mm)Ball diameter (mm)D [mm]A [mm]B [mm]L [mm]W [mm]H [mm]X (mm)QNumber of ball circulationsDynamic load rating Ca (N)Static load rating Ca0 (N)Stiffness K [N/µm]d0 (mm)P (mm)d1 (mm)d2 (mm)Lmax (mm)Threaded length
BSH0160401604-4R1642.38128 -0,007 / -0,02048 +/- 0,1510 +/- 0,1040 +/- 0,1538 +/- 0,1540 +/- 0,155.5M6461681245434316.8241614.430001
BSH0160501605-4R/L1653.17528 -0,007 / -0,02048 +/- 0,1510 +/- 0,1050 +/- 0,1538 +/- 0,1540 +/- 0,155.5M6476491755419617.0851613.930001
BSH0161001610-3R16103.17528 -0,007 / -0,02048 +/- 0,1510 +/- 0,1057 +/- 0,1538 +/- 0,1540 +/- 0,155.5M6370711224914717.08101612.930002
BSH0200402004-4R2042.38136 -0,009 / -0,02558 +/- 0,1510 +/- 0,1042 +/- 0,1547 +/- 0,1544 +/- 0,156.6M6468551585740220.8242018.430001
BSH0200502005-4R/L2053.17536 -0,009 / -0,02558 +/- 0,1510 +/- 0,1051 +/- 0,1547 +/- 0,1544 +/- 0,156.6M64110822334024521.0852017.930001
BSH0250402504-4R2542.38140 -0,009 / -0,02562 +/- 0,1510 +/- 0,1042 +/- 0,1551 +/- 0,1548 +/- 0,156.6M6476202012347125.8242523.460001
BSH0250502505-4R/L2553.17540 -0,009 / -0,02562 +/- 0,1510 +/- 0,1051 +/- 0,1551 +/- 0,1548 +/- 0,156.6M64125533049934325.8242523.460001
BSH0251002510-4R25104.76240 -0,009 / -0,02562 +/- 0,1512 +/- 0,1085 +/- 0,1551 +/- 0,1548 +/- 0,156.6M64190643802032427.15102520.858002
BSH0320403204-4R3242.38150 -0,009 / -0,02580 +/- 0,1512 +/- 0,1044 +/- 0,1565 +/- 0,1562 +/- 0,159M6485422609554932.8243230.460001
BSH0320503205-4R/L3253.17550 -0,009 / -0,02580 +/- 0,1512 +/- 0,1052 +/- 0,1565 +/- 0,1562 +/- 0,159M64142204069839233.0853229.960001
Lead accuracy
Axial clearance
Flange type
End machining side 1d (mm)A (mm)B (mm)E (mm)F (mm)MS (mm)G (mm)T (mm)P (mm)d (mm)A (mm)E (mm)B (mm)G (mm)F (mm)
none                
F11612105415M12x1140012      
F21612105415M12x11431.812      
S1          1610119.61.159.15
End machining side 2d (mm)A (mm)B (mm)E (mm)F (mm)MS (mm)G (mm)T (mm)P (mm)d (mm)A (mm)E (mm)B (mm)G (mm)
none               
F1161210541512140012     
F21612105415121431.812     
S1          1610119.61.15
Threaded length (mm)

Tedarikçi ile iletişim kurun

NTN Europe

NTN Europe

Bearings manufacturer and linear technology

  • SNR ROLAMENTOS Do Brasil

    SNR ROLAMENTOS Do Brasil
    Fazenda Iguaçu
    Avenida das Industrias, 380
    83820-000 Fazenda Rio Grande
    Brazil
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Germany
    www.ntn-snr.com

  • NTN-SNR Iberica S.A.

    NTN-SNR Iberica S.A.
    Calle Barberan 6
    28035 Madrid
    Spain
    www.ntn-snr.com

Google Map