RBC Heavy Duty Pitchlign TandemRoller Bearing

Manufacturer Roller Bearing Company Inc.
Description TJ7470111D - RBC Heavy Duty Pitchlign TandemRoller Bearing - 1.2910" Bore x 1.9375" OD x 1.1250" Width
Part Number TJ7470111D
Material 52100 Bearing Quality Steel
Inch/Metric Inch
Type Unsealed
Style Caged Needle Bearing with 2 rollers per cage pocket
Weight (lb) 0.3
Total Width (inch) 1.125
Total Width (mm) 28.58
Outside Diameter (inch) 1.9375
Outside Diameter (mm) 49.21
Finish Chrome Steel
Series TandemRoller®
Bore Size (inch) 1.2910
Bore Size (mm) 32.79
Dynamic Load Rating (lbf) 21500
Dynamic Load Rating (N) 95637
Static Load Rating (lbf) 12400
Static Load Rating (N) 55158
Enclosure Open
Operating Temperature (Min) ºC -40
Operating Temperature (Min) 35 ºF -40
Operating Temperature (Max) ºC 148.9
Operating Temperature (Max) 36 ºF 300
Fillet Radius/Chamfer (inch) 0.035
Fillet Radius/Chamfer (mm) 0.89
Speed (Max) rpm
Cage Material Steel
Precision Rating Not Rated
Bore Shape Round
Lubrication Type Hole On Outer Ring
Number of Rows 1
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Tedarikçi ile iletişim kurun

Roller Bearing Company Inc.

Roller Bearing Company Inc.

Manufacturer of bearings for aerospace applications. Types of bearings include ball, roller, plain, journal and self-lubricating bearings. Cam followers, collets, toolholders, pins, shafts, rollers, rod ends and swage tubes are also available. Suitable for horizontal and vertical stabilizers, spoilers, flaps, slats, doors, speed brakes, radars and various other applications. Made in USA.

Google Map