TSS - .100" Shrouded Terminal Strip

Manufacturer Samtec
Description .100'' Shrouded Terminal Strip, TSS-111-01-F-D
Part number TSS-111-01-F-D
Series TSS
Number of positions 11
Lead style -01
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Series
TSS
Number of Positions
Lead style
Plating option
Row option
Option
Polarization option

Ürün Açıklaması

  • Orientation: Vertical, right-angle
  • Pitch: .100" (2.54 mm)
  • Application: Shrouded for blind mating applications
  • Contact System: .025" (0.635 mm) square post
  • Termination: Through-hole

Tedarikçi ile iletişim kurun

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map