CR 027 - PTC Fan Heater

Manufacturer STEGO Group
Description PTC Fan Heater
Manufacturer Part Number 02700.0-00
Part Number Page https://thermalmanagement.stego-usa.com/item/heaters-with-adjustable-thermostat/cr-027-ptc-fan-heater/pn-1146
Heating Element PTC resistor, temperature limiting
Overheat Protection built-in temperature limiter
Connection 2-pole terminal, AWG 14 max (2.5 mm²)
Housing Plastic, UL 94V-0, light gray
Mounting Clip for 35 mm DIN rail (EN 60 715)
Operating/Storage Temperature -49 to 158 ºF (-45 to 70 ºC)
Power [W] 475
Voltage 220 - 240 VAC
Max. Current 11 A (inrush)
Position Preferably vertical
Dimensions 6.5 x 3.94 x 5.0 inches (165 x 100 x 128 mm)
Weight 2.0 lb (900 g)
Protection Type IP20
Protection Class II (double insulated)
Agency Approvals UL, VDE
Air Flow, Free Blowing 20 cfm (35 m³/h)
Thermostat Range 0 to 60 ºC
Function Control Light LED
Fan On/off with heater
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

To view and/or download CAD drawings or technical data sheets, please select the desired part number below.

Tedarikçi ile iletişim kurun

STEGO Group

STEGO Group

The driving force behind the development of our thermal management solutions is our innovative spirit. "Made in Germany", we consistently manufacture products for a wide range of requirements in enclosure climatisation. STEGO temperature and humidity control systems are the recognized original in the market and thus the “go to” reference for thermal management.

Google Map