Display Pressure Switch - DPS 8381

Electronic Pressure Switches

Manufacturer Trafag AG
Description Display Pressure Switch, DPS 8381 Series, DPS25.0PAP1, Pressure range 0 - 25 bar, Over pressure max. 75bar
Manufacturer Part Number 8381 80 2517 35 0000 0000 PA P1 44 61 ZS Z1 Z2
Product Number DPS25.0PAP1
Pressure measurement range [bar] 0 - 25
Over pressure [bar] 75
Burst pressure [bar] 300
Pressure range [bar] 0 - 25
Over pressure max. [bar] 75
Supply [VDC] 15 - 30
Pressure connection G1/4" male (Seal)
Electrical connection Male electrical connector M12x1, 5-pole, Mat. PA (Accessories P1, P2)
Protection IP67
Sensor 1.4542 (AISI630)
Shock 50 g / 3 ms
Media temperature -25°C - +85°C
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Ürün Açıklaması

The DPS 8381 is the ideal combination of pressure switch and transmitter with a pressure display. The parameters are set on the device or in a timesaving way via an NFC - smartphone App. The settings in combination with a comprehensive set of options make the DPS 8381 suitable for a wide range of demanding applications.

Tedarikçi ile iletişim kurun

Trafag AG

Trafag AG

Trafag is a leading international supplier of high quality sensors and monitoring instruments for measuring pressure (i.e. pressure transmitters, pressure sensors and pressure switches, pressostats), temperature (thermostats and temperature transmitters) and SF6 gas density (SF6 gas density monitors and SF6 gas density sensors).

Google Map