RELAY MODULE FLARE-24DC-1W-250V6A-F - 80.010.4100.0

Manufacturer Wieland Electric Inc.
Description Flare, mechanical relays with 6,2 mm overall width, output, 1 change-over contact, spring clamp terminal, input: 24 V DC, output: 25 0V AC / 6A
Part Number 80.010.4100.0
URL https://eshop.wieland-electric.com/product/80.010.4100.0#datasheet
Model RELAY MODULE FLARE-24DC-1W-250V6A-F
Connection Type Spring Clamp Connection
Width (mm) 6.2
Height (mm) 98
Depth (mm) 70
ECLASS 8.1 Classification 27371601
ETIM 7.0 Classification EC001437
ETIM 6.0 Classification EC001437
ETIM 5.0 Classification EC001437
ETIM 4.0 Classification EC001437
RoHS Conformity Status Compliant
REACH-SVHC Conformity Status Compliant
Degree of Protection (IP) IP20
ETIM 3.0 Classification EC001437
Type of Excitation Direct Current (DC)
Minimum Direct Current Nominal Voltage (V) 24
Detachable Clamps No
Number of Change-Over Contacts 1
Polarization Drive Polarity Free
Function Drive Mono Stable
Forced-Guided Contacts No
Complete with Socket Yes
Direct Current Lower Nominal Voltage (V) 19.2
Direct Current Upper Nominal Voltage (V) 30
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Belgelendirme

Tedarikçi ile iletişim kurun

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map