Terminal Blocks - Pluggable - 3.81 mm - Plug

Fabricant WÜRTH ELEKTRONIK
Désignation Serie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mm
Référence 691366310002
Matériaux de l'isolant PA66
Couleur de l'isolant Green
Matériau du contact Brass
Revêtement du contact Tin
Matériau de la vis/écroux Steel
Revêtement de la vis/écroux Zinc
Revêtement de la zone de contact du fil Phosphor Bronze
Polarité standards 02;03;04;05;06;07;08;12
Pas 3.81 (mm)
Temperature de fonctionnement -40 °C up to +105 °C
Note de flammabilité de l'isolant UL94 V-0
Amperage cULus (A) 8
Amperage VDE (A) 10
Working Voltage cULus (VAC) 300
Working Voltage VDE (VAC) 300
Withstanding Voltage (KVAC/min) 1.6
Withstanding Voltage (KVAC/min) 2.5
Resistance du contact cULus (mOHM) 20
Resistance du contact VDE (mOHM) 20
cULus E315414
VDE 40023402
Conformité RoHS / Lead free
Couple 0.20 Nm
Longueur de dénudage 6 up to 7 (mm)
Vis M2
Gauge de fil plein 16 to 28 (AWG)
Section de fil plein 0.081 to 1.31 (mm²)
Gauge de fil à filaments droits 16 to 28 (AWG)
Section de fil à filaments droits 0.081 to 1.31 (mm²)
Embalage Box
Orientation 1 Horizontal
Option Hook on Back Side
Type de connection Pluggable
Système de fermeture Rising cage clamp
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

RéférenceFiche techniqueDésignationMatériaux de l'isolantCouleur de l'isolantMatériau du contactRevêtement du contactMatériau de la vis/écrouxRevêtement de la vis/écrouxRevêtement de la zone de contact du filPolarité standardsPasTemperature de fonctionnementNote de flammabilité de l'isolantAmperage cULus (A)Amperage VDE (A)Working Voltage cULus (VAC)Working Voltage VDE (VAC)Withstanding Voltage (KVAC/min)Withstanding Voltage (KVAC/min)Resistance du contact cULus (mOHM)Resistance du contact VDE (mOHM)cULusVDEConformitéCoupleLongueur de dénudageVisGauge de fil pleinSection de fil pleinGauge de fil à filaments droitsSection de fil à filaments droitsEmbalageOrientation 1Option
691366310002DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310003DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310004DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310005DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310006DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310007DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310008DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side
691366310012DatasheetSerie 3633 Horizontal Cable Entry Plug with Hook on Back Side_3.81 mmPA66GreenBrassTinSteelZincPhosphor Bronze02;03;04;05;06;07;08;123.81 (mm)-40 °C up to +105 °CUL94 V-08103003001.62.52020E31541440023402RoHS / Lead free0.20 Nm6 up to 7 (mm)M216 to 28 (AWG)0.081 to 1.31 (mm²)16 to 28 (AWG)0.081 to 1.31 (mm²)BoxHorizontalHook on Back Side

Belgelendirme

Tedarikçi ile iletişim kurun

WÜRTH ELEKTRONIK

WÜRTH ELEKTRONIK

Electronic & Electromechanical Components

Google Map