10.0 x 10.0 x 20.0 mm BGA Heat Sink (High Aspect Ratio Ext.) Custom Pin Fin
Manufacturer | Advanced Thermal Solutions |
---|---|
Description | 10.0 x 10.0 x 20.0 mm BGA Heat Sink (High Aspect Ratio Ext.) Custom Pin Fin |
Manufacturer Part Number | ATS010010020-PF-1S |
Lifecycle Status | ACTIVE |
Length (mm) | 10.0 |
Width (mm) | 10.0 |
Height (mm) | 20.0 |
Fin Tip to Fin Tip (mm) | 10.0 |
TIM | N/A |
FINISH | BLACK-ANODIZED |
Thermal Resistance (R,°C/W Unducted Flow) at 200 ft/min. (1,0 m/s) | 17.4 |
Thermal Resistance (R,°C/W Unducted Flow) at 300 ft/min. (1,5 m/s) | 14.5 |
Thermal Resistance (R,°C/W Unducted Flow) at 400 ft/min. (2,0 m/s) | 12.8 |
---|---|
Thermal Resistance (R,°C/W Unducted Flow) at 500 ft/min. (2,5 m/s) | 11.6 |
Thermal Resistance (R,°C/W Unducted Flow) at 600 ft/min. (3,0 m/s) | 10.8 |
Thermal Resistance (R,°C/W Unducted Flow) at 700 ft/min. (3,5 m/s) | 10.1 |
Thermal Resistance (R,°C/W Unducted Flow) at 800 ft/min. (4,0 m/s) | 9.5 |
Thermal Resistance (R,°C/W Ducted Flow) at 200 ft/min. (1,0 m/s) | 13.3 |
Thermal Resistance (R,°C/W Ducted Flow) at 300 ft/min. (1,5 m/s) | 11.4 |
Thermal Resistance (R,°C/W Ducted Flow) at 400 ft/min. (2,0 m/s) | 10.2 |
Thermal Resistance (R,°C/W Ducted Flow) at 500 ft/min. (2,5 m/s) | 9.4 |
Thermal Resistance (R,°C/W Ducted Flow) at 600 ft/min. (3,0 m/s) | 8.7 |
Thermal Resistance (R,°C/W Ducted Flow) at 700 ft/min. (3,5 m/s) | 8.2 |
Thermal Resistance (R,°C/W Ducted Flow) at 800 ft/min. (4,0 m/s) | 7.8 |
产品选择
文件
联系供应商

Advanced Thermal Solutions
Advanced Thermal Solutions, Inc. (ATS) has been in business for more than 25 years as a leading-edge engineering and manufacturing company focused on the thermal management of electronics.
-
Advanced Thermal Solutions
Advanced Thermal Solutions
89-27 Access Road
MA 02062 Norwood
美利坚合众国
https://www.qats.com/
ats-hq@qats.com
