HLG Spacer Chain Rectangular Blocks

Manufacturer HepcoMotion
Description HLG Spacer Chain Rectangular Blocks, HLG15RNSA, Zero / Light Preload
Part number HLG15RNSAZ0
Mass 0.18 kg
Height 28 mm
Width 34 mm
Length 56.5 mm
Dynamic load 12.1 kN
Static load 16.2 kN
CAD 模型
请确保已安装此软件。

产品选择

Part NumberH (mm)H2 (mm)W2 (mm)L (mm)L1 (mm)W (mm)A (mm)B (mm)G x L2T (mm)N (mm)E (mm)Grease NippleW1 (mm)H1 (mm)C/D (mm)P (mm)F1 x F2 x H3 (mm)Basic Load Rating C (kN)Basic Load Rating Co (kN)Static Moment Capacity M (N.m)Static Moment Capacity Mv (N.m)Static Moment Capacity Ms (N.m)Block Weight (kg)
HLG15RNSA284.59.556.540.8342626M4 x 56104.7A-M5151328604.5 x 7.5 x 5.312.116.21151151290.18
HLG15RLSA284.59.564.849.1342626M4 x 56104.7A-M5151328604.5 x 7.5 x 5.313.719.31651651540.23
HLG20RNSA3061273.253.1443236M5 x 687.510.7B-M6F2016.528606 x 9.5 x 8.517.623.92212212510.31
HLG20RLSA3061289.169443250M5 x 687.510.7B-M6F2016.528606 x 9.5 x 8.521.130.73703703220.41
HLG25RNSA40712.583.258.2483535M6 x 881310.2B-M6F232028607 x 11 x 925.833.13373373980.53
HLG25RLSA40712.5103.178.2483550M6 x 881310.2B-M6F232028607 x 11 x 931.743.65965965250.71
HLG30RNSA457.51699.370.8604040M8 x 10810.39.8B-M6F282638809 x 14 x 124857.17117118280.9
HLG30RLSA457.516121.593604060M8 x 10810.39.8B-M6F282638809 x 14 x 125873.61203120310671.1
HLG35RNSA55918111.880.8705050M8 x 1210159.7B-M6F342938809 x 14 x 1263.774.61062106212981.5
HLG35RLSA55918137.2106.2705072M8 x 1210159.7B-M6F342938809 x 14 x 1277.196.21797179716742.01
Preload
Corrosion Resistant Option
Metal Scraper Seals

商品描述

Recirculating linear guide rails from miniature to standard sizes, offering precision and quality at a competitive price.

Quick Delivery – HepcoMotion’s HLG (standard sizes) & MLG (miniature sizes) are both available from stock.
An extensive choice in sizes – Sizes range from 5mm to 20mm (MLG) and 15mm to 55mm (HLG) in European standard versions, providing greater choice and interchangeability.
A cost-effective solution – Precision and quality at competitive prices, HLG linear guide rails are suitable for many standard applications requiring accuracy and rigidity.
Ultra-smooth movement – Twin bearing track arrangement ensures smooth and rigid movement over the complete stroke length.
Small spaces – Hepco’s miniature MLG guide rails provide exceptional load capacity in a very small space; perfect for medical, scientific, and small mechanical assembly systems where high performance is demanded.

Additional Information:

  • MLG is manufactured in stainless steel with standard & wide rail options, making it suitable for clean rooms
  • Integral all-round block sealing prevents dirt ingress and ensures grease is retained to lubricate the internal tracks
  • Range of accuracy grades and preloads to suit all applications
  • Load can be applied from all directions
  • A bleed lubrication system re-greases the blocks through the rail, making it easy to set up an automatic lubrication facility.

联系供应商

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map