Die-cast aluminum Combi Hinge 40, Non-detachable

Manufacturer FATH
Description Aludruckguss-Kombischarnier 40, Non-detachable
Part number 095AN05
Material Wings: Die-cast-aluminum; Pin: Stainless steel; Centering bolt (optional): Nylon PA, glass fibre reinforced
Note Surface: Alu color laquered
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

HingeDescriptionA1 (mm)A2 (mm)B1 (mm)B2 (mm)Weight (g)FAmax (N)FRmax (N)Article
Non-detachable40/4022.522.538.538.569250400095A4040F
Non-detachable40/2522.515.038.526.063215275095A2540F
Non-detachable40/3022.517.538.529.567225325095A3040F
Non-detachable40/3522.520.038.536.071225325095A3540F
Non-detachable40/4522.525.038.543.571250400095A4045F
Non-detachable40/5022.527.538.548.574250400095A4050F
Non-detachable40/6022.532.538.557.579100400095A4060F
Centering boltSlot 5----1--095AN05
Centering boltSlot 6----1--095AN06
Centering boltSlot 8----1--095AN08

Dokumentace

Kontaktujte dodavatele

FATH

FATH

Leveling Feet ; Hinges and Fittings ; T-slot Nuts ; Accessories for Aluminum Profiles

Google Map