IE3 Elektromotorer - Ramme Størrelse 280

Producent HOYER
Beskrivelse IE3 Elektromotorer 280L 4p B3
Part Number 5542800150
Ramme størrelse 280
Strøm 75,0 (kW)
polakker 4
Montering B3
Spænding 230VD/400VY
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

CADPart NumberBeskrivelseRamme størrelseStrømpolakkerMonteringSpænding
 5542800150IE3 Elektromotorer 280L 4p B328075,0 (kW)4B3230VD/400VY
 5542800200IE3 Elektromotorer 280L 4p B528075,0 (kW)4B5400VD/690VY
 5542800400IE3 Elektromotorer 280L 4p B3528075,0 (kW)4B35400VD/690VY
 5542801100IE3 Elektromotorer 280L 4p B328090,0 (kW)4B3400VD/690VY
 5542801150IE3 Elektromotorer 280L 4p B328090,0 (kW)4B3230VD/400VY
 5542801200IE3 Elektromotorer 280L 4p B528090,0 (kW)4B5400VD/690VY
 5542801400IE3 Elektromotorer 280L 4p B3528090,0 (kW)4B35400VD/690VY
 5542800100IE3 Elektromotorer 280L 4p B328075,0 (kW)4B3400VD/690VY
 5522800100IE3 Elektromotorer 280L 2p B328075,0 (kW)2B3400VD/690VY
 5522800200IE3 Elektromotorer 280L 2p B528075,0 (kW)2B5400VD/690VY

Kontakt leverandøren

HOYER

HOYER

In their own unique way all our products make applications work. No matter the challenge we always find a solution for your business. From industrial OEMs and mass production to specialised marine projects, be sure that we are able to support you.

Google Map