Dishwasher : DFD6133WH-2

Manufacturer SMEG
Description Dishwasher : DFD6133WH-2
Part Number DFD6133WH-2
Electric Power (W) 1300
Maximum AC Voltage (V) 240
Minimum AC Voltage (V) 220
Nominal Current (A) 10
Nominal Frequency Range (Hz) 50
Sound power max (dB(A)) 46
EU Energy Label A+
Color Black
Overall Depth (mm) 550
Overall Height (mm) 818
Overall Width (mm) 448
CAD-modeller
Kontroller, at denne software er installeret.

Valg af produkter

Kontakt leverandøren

SMEG

SMEG

Smeg is an Italian home appliance manufacturer based in Guastalla, near Reggio Emilia in the north of the country. Smeg has subsidiaries worldwide, overseas offices and an extensive sales network. For over 70 years now, Smeg appliances have come to be seen as tasteful and elegant solutions to the demands of contemporary living as a result of the company's partnerships with world famous architects. Not only does Smeg have a unique profile in terms of domestic appliances, it is also renowned in professional business sectors. The Foodservice and Instruments divisions specialise in the area of large-scale restaurant/catering appliances and electro-medical instruments respectively. The Smeg Group, thanks to a corporate culture which dictates that maximum emphasis be placed on product quality, technology and design, is consequently known all over the globe as one of the key representatives of Made in Italy" standards."

Google Map