IRB 1600

The highest performance 10 kg robot

Manufacturer ABB Robotics
Description IRB 1600 highest performance 10 kg robot, IRB 1600-6/1.2
Part number IRB 1600-6/1.2
Mass 250 kg
Number of axes 6+3 external (up to 36 with MultiMove)
Mounting Floor, wall, shelf, tilted, inverted
Controller IRC5 Single Cabinet/IRC5 Compact
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Part NumberNumber of axesMountingControllerPayload (kg)Armload (kg)Reach (m)Weight (kg)Position A
IRB 1600-6/1.26+3 external (up to 36 with MultiMove)Floor, wall, shelf, tilted, invertedIRC5 Single Cabinet/IRC5 Compact630.51.2250 R= 335 mm minimum turning radius
IRB 1600-6/1.456+3 external (up to 36 with MultiMove)Floor, wall, shelf, tilted, invertedIRC5 Single Cabinet/IRC5 Compact630.51.45250 R= 335 mm minimum turning radius
IRB 1600-10/1.26+3 external (up to 36 with MultiMove)Floor, wall, shelf, tilted, invertedIRC5 Single Cabinet/IRC5 Compact1020.51.2250 R= 335 mm minimum turning radius
IRB 1600-10/1.456+3 external (up to 36 with MultiMove)Floor, wall, shelf, tilted, invertedIRC5 Single Cabinet/IRC5 Compact1020.51.45250 R= 335 mm minimum turning radius

Kontaktdaten

ABB Robotics

ABB Robotics

Robotics and Automation

Google Map