LA36

Manufacturer LINAK
Description 00 - LA36 10,000N, 200mm Stroke Length
Part Number 360802000H01BA-612H304000X0000
Force (N) 10,000
Self Lock (N) 13,000
Stroke Length (mm) 200
Voltage (V) 24
Speed Full-Load (mm/s) 7
Speed No Load (mm/s) 11
Build-in (mm) (retracted) 400
Integrated Controller IC advanced
Feedback Dual Hall
IP Degree IP66
Piston Rod Eye Solid ø 12.2
Back Fixture Solid ø 12.2
Cable(s) Exchangeable, not included
JREF J02268
Remark Please contact for other options
CAD-Modelle
Stellen Sie bitte sicher, dass dieses Programm installiert ist.

Produktauswahl

Produktbeschreibung

Extremely powerful linear actuator made by LINAK. Designed to operate in extreme conditions. Solid choice for industrial and agricultural applications. ATEX/IECEx approved. The LA36 is a maintenance-free product with a long service life and a high IP degree.

Customized options possible when ordered in large numbers, please contact local LINAK office

Kontaktdaten

LINAK

LINAK

LINAK is a leading expert in electric linear actuator systems

Google Map