Preview not available

ZIPport field wireable connector, 7/8in - 16 UN2 thread nut 4-pin female axial, accepts cable diameter size 5-13mm, 20 - 14 AWG, screw terminal connection, North American color code, IP67.

Description ZIPport field wireable connector, 7/8in - 16 UN2 thread nut 4-pin female axial, accepts cable diameter size 5-13mm, 20 - 14 AWG, screw terminal connection, North American color code, IP67.
Distributor Part Number ZP-S1-4FP-FW
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/ZP-S1-4FP-FW
CAD models
Please make sure this software has been installed.

Product selection

Distributor Part NumberDescription
ZP-S1-4FP-FWZIPport field wireable connector, 7/8in - 16 UN2 thread nut 4-pin female axial, accepts cable diameter size 5-13mm, 20 - 14 AWG, screw terminal connection, North American color code, IP67.

Documentation

Contact the supplier

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map